Pneumatic contact fem. with valve 1,6 mm
Article No.: 09 14 000 6256
![Pneumatic contact fem. with valve 1,6 mm](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/22/09_14_000_6256_20220822_162938740/09_14_000_6256_20220822_162938740_L.jpg)
Image is for illustration purposes only. Please refer to product description.
![Pneumatic contact fem. with valve 1,6 mm](/assets/images/3d-gallery-thumbnail.png)
![Pneumatic contact fem. with valve 1,6 mm](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/22/09_14_000_6256_20220822_162938740/09_14_000_6256_20220822_162938740_S.jpg)
Pneumatic contact fem. with valve 1,6 mm
Article No.: 09 14 000 6256
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Type of contact | Pneumatic contact |
---|---|
Description of the contact | With shut-off Polypropylen Straight |
Category | Contacts |
Gender | Female |
---|---|
Manufacturing process | Turned contacts |
Limiting temperature | -40 ... +80 °C |
---|---|
Tube inner diameter | 1.6 mm |
Operating pressure | ≤ 8 bar |
Material (seal) | Buna-N |
---|---|
Material (contacts) | Delrin acetal |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
eCl@ss | 27440204 Contact for industrial connectors |
---|---|
Net weight | 0.7 g |
Packaging size | 10 |
Country of origin | Germany |
European customs tariff number | 39269097 |
GTIN | 5713140018402 |
ETIM | EC000796 |
Previous
Next