Pneum. contact metal OD4mm F+valve ang.
Article No.: 09 14 000 7464
![Pneum. contact metal OD4mm F+valve ang.](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/22/09_14_000_7464_20220822_163444544/09_14_000_7464_20220822_163444544_L.jpg)
Image is for illustration purposes only. Please refer to product description.
![Pneum. contact metal OD4mm F+valve ang.](/assets/images/3d-gallery-thumbnail.png)
![Pneum. contact metal OD4mm F+valve ang.](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/22/09_14_000_7464_20220822_163444544/09_14_000_7464_20220822_163444544_S.jpg)
Pneum. contact metal OD4mm F+valve ang.
Article No.: 09 14 000 7464
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Type of contact | Pneumatic contact |
---|---|
Description of the contact | With shut-off Angled |
Category | Contacts |
Gender | Female |
---|---|
Manufacturing process | Turned contacts |
Limiting temperature | -20 ... +85 °C Tube outer diameter |
---|---|
Tube outer diameter | 4 mm |
Operating pressure | ≤ 10 bar |
Material (seal) | HNBR (hydrated NBR) |
---|---|
Material (contacts) | Brass |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Nickel | |
Naphthalene |
eCl@ss | 27440204 Contact for industrial connectors |
---|---|
Net weight | 16 g |
Packaging size | 10 |
Country of origin | Romania |
European customs tariff number | 85366990 |
GTIN | 5713140189256 |
ETIM | EC000796 |
Previous
Next