Pneum. contact metal OD 4 female

Article No.: 09 14 000 6454


Pneumatic contact

Pneum. contact metal OD 4 female

Article No.: 09 14 000 6454

to see prices and availability.
0

Properties Overview

Pneumatic contact Without shut-off, Straight Female Brass

Product Details


Type of contact Pneumatic contact
Description of the contact Without shut-off Straight
Category Contacts
Features The Han® Pneumatic contacts without shut-off are suitable for the use inside a vacuum. (Limit: 100 mbar = 100 hPa ≈ approx 90% vacuum)
Gender Female
Manufacturing process Turned contacts
Limiting temperature -20 ... +85 Â°C Tube outer diameter
Tube outer diameter 4 mm
Operating pressure ≤ 10 bar
Material (seal) NBR
Material (contacts) Brass
RoHS compliant with exemption
RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
ELV status compliant with exemption
China RoHS 50
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Yes
REACH SVHC substances Lead
ECHA SCIP number b51e5b97-eeb5-438b-8538-f1771d43c17d
California Proposition 65 substances Yes
California Proposition 65 substances Lead
Nickel
eCl@ss 27440204 Contact for industrial connectors
Net weight 13 g
Packaging size 10
Country of origin Romania
European customs tariff number 85366990
GTIN 5713140162426
ETIM EC000796
Previous
Next