Pneum. contact metal OD 3 female
Article No.: 09 14 000 6453
![Pneum. contact metal OD 3 female](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/22/09_14_000_6453_RGB01/09_14_000_6453_RGB01_L.jpg)
Image is for illustration purposes only. Please refer to product description.
![Pneum. contact metal OD 3 female](/assets/images/3d-gallery-thumbnail.png)
![Pneum. contact metal OD 3 female](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/22/09_14_000_6453_RGB01/09_14_000_6453_RGB01_S.jpg)
Pneum. contact metal OD 3 female
Article No.: 09 14 000 6453
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Type of contact | Pneumatic contact |
---|---|
Description of the contact | Without shut-off Straight |
Category | Contacts |
Features | The Han® Pneumatic contacts without shut-off are suitable for the use inside a vacuum. (Limit: 100 mbar = 100 hPa ≈ approx 90% vacuum) |
Gender | Female |
---|---|
Manufacturing process | Turned contacts |
Limiting temperature | -20 ... +85 °C Tube outer diameter |
---|---|
Tube outer diameter | 3 mm |
Operating pressure | ≤ 10 bar |
Material (seal) | NBR |
---|---|
Material (contacts) | Brass |
RoHS | compliant with exemption |
RoHS exemptions | 6(c): Copper alloy containing up to 4 % lead by weight |
ELV status | compliant with exemption |
China RoHS | 50 |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Yes |
REACH SVHC substances | Lead |
ECHA SCIP number | b51e5b97-eeb5-438b-8538-f1771d43c17d |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Nickel |
eCl@ss | 27440204 Contact for industrial connectors |
---|---|
Net weight | 12 g |
Packaging size | 10 |
Country of origin | Romania |
European customs tariff number | 39269097 |
GTIN | 5713140189119 |
ETIM | EC000796 |
Previous
Next