Pneum. contact metal ID 8mm, male

Article No.: 09 14 000 6308


New
NewPneumatic contact

Pneum. contact metal ID 8mm, male

Article No.: 09 14 000 6308

to see prices and availability.

0

Properties Overview

Pneumatic contact Without shut-off, Straight Male Brass

Product Details


Category Contacts
Type of contact Pneumatic contact
Description of the contact Without shut-off Straight
Gender Male
Manufacturing process Turned contacts
Limiting temperature -40 ... +85 Â°C
Operating pressure ≤ 10 bar
Tube inner diameter 8 mm
Material (contacts) Brass
Material (seal) NBR
RoHS compliant with exemption
RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
ELV status compliant with exemption
China RoHS 50
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Yes
REACH SVHC substances Lead
ECHA SCIP number b51e5b97-eeb5-438b-8538-f1771d43c17d
California Proposition 65 substances Yes
California Proposition 65 substances Lead
Nickel
Packaging size 10
Net weight 33.4 g
Country of origin China
European customs tariff number 85366990
GTIN 5713140189287
ETIM EC000796
eCl@ss 27440204 Contact for industrial connectors
Previous
Next