Plastic hood f. Cable Shoe
Article No.: 09 40 034 9901
![Plastic hood f. Cable Shoe](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/09_40_034_9901_RGB01/09_40_034_9901_RGB01_L.jpg)
Image is for illustration purposes only. Please refer to product description.
![Plastic hood f. Cable Shoe](/assets/images/3d-gallery-thumbnail.png)
![Plastic hood f. Cable Shoe](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/09_40_034_9901_RGB01/09_40_034_9901_RGB01_S.jpg)
Plastic hood f. Cable Shoe
Article No.: 09 40 034 9901
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Type of accessory | Protection cover |
---|---|
Description of the accessory | for cable shoes |
Category | Accessories |
Details | use with 09 40 134 0601 |
---|
RoHS | compliant |
---|---|
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
Material (accessories) | Thermoplastic |
eCl@ss | 27440208 Cap for industrial connectors |
---|---|
Net weight | 80.5 g |
Packaging size | 1 |
Country of origin | Taiwan |
European customs tariff number | 85389099 |
GTIN | 5713140192478 |
ETIM | EC002314 |
Previous
Next