PROFINET Typ B Cat6A 4x2xAWG23/7 PVC 50m
Article No.: 09 45 600 1221
Image is for illustration purposes only. Please refer to product description.
PROFINET Typ B Cat6A 4x2xAWG23/7 PVC 50m
Article No.: 09 45 600 1221
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Type of cable | Copper cable (round) |
---|---|
Description of the cable | Flame retardant |
UV resistant | |
Specification | Not assembled |
Element | Bulk cables |
Category | System cabling |
Printing on cable | HARTING INDUSTRIAL ETHERNET STANDARD CABLE CAT6A x 4x2xAWG23/7 (SHIELED) „RU“ AWM Style 21695 094560001080200 „sequential length in metres“ x „year/internal order number“ |
Cable length | 50 m |
---|---|
Core structure | 4x 2x AWG 23/7 |
Number of cores | 8 |
Data rate | 10 Mbit/s |
---|---|
100 Mbit/s | |
1 Gbit/s | |
2.5 Gbit/s | |
5 Gbit/s | |
10 Gbit/s | |
Limiting temperature | -40 ... +80 °C unmoved |
-40 ... +80 °C moved | |
Minimum bending radius | 8x Cable diameter (repeated bending) |
4x Cable diameter (singular bending) | |
Signal run time @ 20 °C | ≤ 5.13 ns/m |
Insulation resistance @ 20 °C | ≥ 500 MΩ x km |
Impedance @ 100 MHz | 100 Ω ±5 % |
Conductor resistance @ 20 °C | ≤75 Ω/km |
Transmission characteristics | Cat. 6A Class EA up to 500 MHz |
Cable diameter | 8.7 mm |
PROFINET | Yes |
---|---|
Specifications | UN/ECE-R 118 fire protection for rolling stock |
UL style 21695 | |
IEC 60332-1-2 Flame retardancy | |
Standards | PROFINET |
Colour (cable) | Green |
---|---|
Material (cable) | PVC |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
eCl@ss | 27061801 Data and communication cable (copper) |
---|---|
Net weight | 4,300 g |
Packaging size | 1 |
Country of origin | Germany |
European customs tariff number | 85444290 |
Net weight | 81 g/m |
GTIN | 5713140062276 |
ETIM | EC003249 |
Previous
Next