PPv4 2.0 Power 48V/12A 4G1,5qmm PUR 2.0m

Article No.: 33 59 222 0200 002


New
NewCable assemblies

PPv4 2.0 Power 48V/12A 4G1,5qmm PUR 2.0m

Article No.: 33 59 222 0200 002

to see prices and availability.

0

Properties Overview

Cable assemblies Pre-assembled on both sides Copper cable (round) Wiring 1:1 Cable length: 2 m

Product Details


Category System cabling
Series HARTING PushPull (V4)
Element Cable assemblies
Specification Pre-assembled on both sides
Connector 1 HARTING PushPull (V4)
Power 4 poles
Connector 2 HARTING PushPull (V4)
Power 4 poles
Type of cable Copper cable (round)
Description of the cable Wiring 1:1
Cable length 2 m
Number of cores 4
Core structure 4G 1.5 mm²
Termination method Crimp termination
Shielding Unshielded
Number of contacts 4
Locking type PushPull
Conductor cross-section 1.5 mm²
Rated current ‌ 12 A
Rated voltage 48 V
Limiting temperature -40 ... +70 °C
Degree of protection acc. to IEC 60529 IP65
Vibration resistance 10-500 Hz, 5 g, 0.35 mm, 2h/axis
5.72 m/s² acc. to IEC 61373 Category 1 Class B
Shock resistance 25 g / 11 ms, 3 shocks / axis and direction
5 g / 30 ms, 5 shocks / axis and direction acc. to IEC 61373 Category 1 Class B
Material (cable) PUR (polyurethane)
Colour (cable) Grey
RoHS compliant with exemption
RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
ELV status compliant with exemption
China RoHS 50
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Yes
REACH SVHC substances Lead
ECHA SCIP number f8cff76a-cfcd-483f-bd6f-e74c7e7419d1
California Proposition 65 substances Yes
California Proposition 65 substances Lead
Specifications IEC 61076-3-106 Variant 4 (V4)
Packaging size 1
Net weight 226 g
Country of origin Latvia
European customs tariff number 85444290
GTIN 5713140246492
ETIM EC002599
eCl@ss 27060390 Ready-made data cable (unspecified)
Previous
Next