PP V4 coding clip for receptacle; green
Article No.: 09 45 840 0024
![PP V4 coding clip for receptacle; green](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/09458400024_20220819_173332470/09458400024_20220819_173332470_L.jpg)
Image is for illustration purposes only. Please refer to product description.
![PP V4 coding clip for receptacle; green](/assets/images/3d-gallery-thumbnail.png)
![PP V4 coding clip for receptacle; green](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/09458400024_20220819_173332470/09458400024_20220819_173332470_S.jpg)
PP V4 coding clip for receptacle; green
Article No.: 09 45 840 0024
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Type of accessory | Colour clip |
---|---|
Description of the accessory | for colour coding the HARTING PushPull device side |
Series | HARTING PushPull (V4) |
Category | Accessories |
RoHS | compliant |
---|---|
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
eCl@ss | 27440292 Connector component (accessories) |
---|---|
Net weight | 0.1 g |
Packaging size | 10 |
Country of origin | Germany |
European customs tariff number | 39269097 |
GTIN | 5713140235748 |
ETIM | EC002943 |
Previous
Next