PP-V4-OUT-IDC-RJ45-8P-J-P-WH, AWG 24-22
Article No.: 09 45 845 1563
![PP-V4-OUT-IDC-RJ45-8P-J-P-WH, AWG 24-22](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/09458451563/09458451563_L.jpg)
Image is for illustration purposes only. Please refer to product description.
![PP-V4-OUT-IDC-RJ45-8P-J-P-WH, AWG 24-22](/assets/images/3d-gallery-thumbnail.png)
![PP-V4-OUT-IDC-RJ45-8P-J-P-WH, AWG 24-22](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/09458451563/09458451563_S.jpg)
PP-V4-OUT-IDC-RJ45-8P-J-P-WH, AWG 24-22
Article No.: 09 45 845 1563
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Type of accessory | Outlet |
---|---|
Series | HARTING PushPull (V4) |
Category | Accessories |
Fixing | Wall mounting |
---|---|
Termination method | IDC termination |
Pack contents | 2-port outlet housing with protection caps |
Cable management | |
Cable gland | |
Label | |
2x RJ45 cable jack 09 45 545 1562 | |
Assembly instructions | |
Shielding | Fully shielded, 360° shielding contact |
Data rate | 10 Mbit/s |
---|---|
100 Mbit/s | |
1 Gbit/s | |
2.5 Gbit/s | |
5 Gbit/s | |
10 Gbit/s | |
Wire outer diameter | 1.7 mm |
Limiting temperature | -20 ... +70 °C |
Degree of protection acc. to IEC 60529 | IP65 |
IP67 | |
Conductor cross-section | 0.22 ... 0.32 mm² Solid |
0.22 ... 0.32 mm² Stranded | |
Conductor cross-section [AWG] | AWG 24 ... AWG 22 |
Mating cycles | ≥ 750 |
Transmission characteristics | Cat. 6A Class EA up to 500 MHz |
Cable diameter | 6 ... 9 mm |
Material (hood/housing) | Polycarbonate (PC) |
---|---|
Fibre-glass reinforced | |
Colour (hood/housing) | White |
Material flammability class acc. to UL 94 | V-0 |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Not contained |
eCl@ss | 27440292 Connector component (accessories) |
---|---|
Packaging size | 1 |
Country of origin | China |
European customs tariff number | 85389099 |
GTIN | 5713140235823 |
ETIM | EC002943 |
Previous
Next