PP-V4-OUT-HIFF-P-BL, empty

Article No.: 09 45 845 1560


New
NewOutlet

PP-V4-OUT-HIFF-P-BL, empty

Article No.: 09 45 845 1560

to see prices and availability.
0

Properties Overview

Outlet Junction box empty, for fixture of 2x RJ45 female inserts Cable diameter: 6 ... 9 mm

Product Details


Type of accessory Outlet
Description of the accessory Junction box empty
for fixture of 2x RJ45 female inserts
Series HARTING PushPull (V4)
Category Accessories
Fixing Wall mounting
Pack contents 2-port outlet housing with protection caps
Cable management
Cable gland
Label
Assembly instructions
Details Please order insert separately.
Limiting temperature -20 ... +70 °C
Degree of protection acc. to IEC 60529 IP65
IP67
Mating cycles ≥ 750
Cable diameter 6 ... 9 mm
Material (hood/housing) Polycarbonate (PC)
Fibre-glass reinforced
Colour (hood/housing) Black
Material flammability class acc. to UL 94 V-0
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
California Proposition 65 substances Not contained
eCl@ss 27440292 Connector component (accessories)
Packaging size 1
Country of origin China
European customs tariff number 85389099
GTIN 5713140235809
ETIM EC002943
Previous
Next