PP-V14-PCB-THT-RJ45-8P-J-M-ANG-SHLD

Article No.: 09 35 002 2101


Connectors

PP-V14-PCB-THT-RJ45-8P-J-M-ANG-SHLD

Article No.: 09 35 002 2101

to see prices and availability.
0

Properties Overview

Connectors Female Wave soldering termination Rated current: ‌1.75 A Au over Ni Mating side, Sn over Ni Termination side

Product Details


Specification Angled
With contact spring
Element Female
Series Han® PushPull (V14)
Category Connectors
Identification RJ45
Features Intuitive locking mechanism
Termination method Wave soldering termination
Pack contents Tray
Shielding Fully shielded, 360° shielding contact
Data rate ‌ 10 Mbit/s
‌ 100 Mbit/s
‌ 1 Gbit/s
‌ 2.5 Gbit/s
‌ 5 Gbit/s
Limiting temperature -40 ... +85 °C
Rated current ‌ 1.75 A
Rated voltage 50 V
Mating cycles ≥ 750
Transmission characteristics Cat. 6 Class E up to 250 MHz
PROFINET Yes
Specifications IEC 61076-3-117 Variant 14 (V14)
IEC 60603-7 Mating face
Approvals DNV GL
Material flammability class acc. to UL 94 V-0
Surface (contacts) Au over Ni Mating side
Sn over Ni Termination side
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
California Proposition 65 substances Yes
California Proposition 65 substances Antimony trioxide
Lead
Nickel
eCl@ss 27440205 Contact insert for industrial connectors
Net weight 6.5 g
Packaging size 360
Country of origin Japan
European customs tariff number 85366990
GTIN 5713140053663
ETIM EC000438
Previous
Next