PN Type B Hybrid 4xAWG22/7 + 4x1.5, 100m
Article No.: 09 45 600 0300
Image is for illustration purposes only. Please refer to product description.
PN Type B Hybrid 4xAWG22/7 + 4x1.5, 100m
Article No.: 09 45 600 0300
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Type of cable | Hybrid cable (copper / copper) |
---|---|
Description of the cable | Flame retardant |
Specification | Not assembled |
Element | Bulk cables |
Category | System cabling |
Cable length | 100 m |
---|---|
Core structure | 4x AWG 22/7 |
4x 1.5 mm² | |
Number of cores | 8 |
Data rate | 10 Mbit/s |
---|---|
100 Mbit/s | |
Limiting temperature | -20 ... +70 °C |
Signal run time @ 20 °C | ≤ 5.3 ns/m |
Coupling attenuation @ 20 °C / 10 MHz | ≤ 10 mΩ/m |
Insulation resistance @ 20 °C | ≥ 500 MΩ x km |
Impedance @ 100 MHz | 100 Ω ±15 % |
Conductor resistance @ 20 °C | ≤120 Ω/km |
Transmission characteristics | Cat. 5 Class D up to 100 MHz |
PROFINET | Yes |
---|---|
Specifications | EN 13602 |
IEC 60332-1-2 Flame retardancy | |
UL style 21282 (80°C / 150 V) |
Colour (cable) | Green |
---|---|
Material (cable) | FRNC (LSZH) |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Yes |
eCl@ss | 27060501 Hybrid cable |
---|---|
Net weight | 15,000 g |
Packaging size | 1 |
Country of origin | Germany |
European customs tariff number | 85444290 |
GTIN | 5713140061989 |
ETIM | EC001579 |
Previous
Next