PLASTIC INSERT
Article No.: 09 99 000 0275
Image is for illustration purposes only. Please refer to product description.
PLASTIC INSERT
Article No.: 09 99 000 0275
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Type of tool | Insert blocks |
---|---|
Description of the tool | for use with male connectors |
Type Q | |
Series | DIN 41612 |
Category | Tools |
eCl@ss | 21049090 Hand tool (other, unspecified) |
---|---|
Net weight | 3.4 g |
Packaging size | 20 |
Country of origin | Germany |
European customs tariff number | 82055980 |
GTIN | 5713140106239 |
Previous
Next