PFT female front L-coded 2.5mm² w/o FE
Article No.: 21 03 599 2506
![PFT female front L-coded 2.5mm² w/o FE](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/23/21035962506_20181119_125237804_20220823_095651926/21035962506_20181119_125237804_20220823_095651926_L.jpg)
Image is for illustration purposes only. Please refer to product description.
![PFT female front L-coded 2.5mm² w/o FE](/assets/images/3d-gallery-thumbnail.png)
![PFT female front L-coded 2.5mm² w/o FE](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/23/21035962506_20181119_125237804_20220823_095651926/21035962506_20181119_125237804_20220823_095651926_S.jpg)
PFT female front L-coded 2.5mm² w/o FE
Article No.: 21 03 599 2506
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Specification | With conductors |
---|---|
for front mounting | |
Element | Panel feed through |
Series | Circular connectors M12 |
Category | Connectors |
Identification | Power |
Locking type | Screw locking |
---|---|
Gender | Female |
Number of contacts | 4 |
Coding | L-coding |
Shielding | Shielded |
Limiting temperature | -40 ... +85 °C |
---|---|
Degree of protection acc. to IEC 60529 | IP65 / IP67 mated condition |
Contact resistance | ≤ 10 mΩ |
Conductor cross-section | 2.5 mm² |
Conductor cross-section [AWG] | AWG 14 |
Rated current | 16 A |
Rated voltage | 63 V |
Rated impulse voltage | 1.5 kV |
Pollution degree | 3 |
Mating cycles | ≥ 100 |
Tightening torque | 2 Nm Lock nut |
Conductor length | 30 cm |
Insulation resistance | >108 Ω |
Wrench size | 17 |
18 | |
Overvoltage category | III |
Isolation group | I (600 ≤ CTI) |
PROFINET | Yes |
---|---|
Specifications | IEC 61076-2-111 |
UL / CSA | |
Material (hood/housing) | Zinc die-cast |
---|---|
Material (contacts) | Copper alloy |
Surface (contacts) | Au over Ni Mating side |
Colour (insert) | Black |
Material (insert) | Polyamide (PA) |
RoHS | compliant with exemption |
RoHS exemptions | 6(c): Copper alloy containing up to 4 % lead by weight |
ELV status | compliant with exemption |
China RoHS | 50 |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Yes |
REACH SVHC substances | Lead |
ECHA SCIP number | 0d7d3693-d625-47ab-934a-d241bf72c86e |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
eCl@ss | 27440103 Sensor-actuator connector chassis (sensor technology acturator) |
---|---|
Net weight | 51.8 g |
Packaging size | 1 |
Country of origin | Romania |
European customs tariff number | 85366990 |
GTIN | 5713140227644 |
Previous
Next