PFT female front L-coded 1.5mm² w/o FE

Article No.: 21 03 596 2506


Panel feed through

PFT female front L-coded 1.5mm² w/o FE

Article No.: 21 03 596 2506

to see prices and availability.
0

Properties Overview

Panel feed through With conductors, for front mounting ‌30 cm

Product Details


Specification With conductors
for front mounting
Element Panel feed through
Series Circular connectors M12
Category Connectors
Identification Power
Locking type Screw locking
Gender Female
Number of contacts 4
Coding L-coding
Shielding Shielded
Limiting temperature -40 ... +85 °C
Degree of protection acc. to IEC 60529 IP65 / IP67 mated condition
Contact resistance ≤ 10 mΩ
Conductor cross-section 1.5 mm²
Conductor cross-section [AWG] AWG 16
Rated current ‌ 16 A
Rated voltage 63 V
Rated impulse voltage 1.5 kV
Pollution degree 3
Mating cycles ≥ 100
Tightening torque 2 Nm Lock nut
Conductor length ‌ 30 cm
Insulation resistance >108 Ω
Wrench size 17
18
Overvoltage category III
Isolation group I (600 ≤ CTI)
PROFINET Yes
Specifications IEC 61076-2-111
UL / CSA UL 2238 CYJV2.E302521
CSA-C22.2 No. 182.3 CYJV8.E302521
Material (hood/housing) Zinc die-cast
Material (contacts) Copper alloy
Surface (contacts) Au over Ni Mating side
Colour (insert) Black
Material (insert) Polyamide (PA)
RoHS compliant with exemption
RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
ELV status compliant with exemption
China RoHS 50
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Yes
REACH SVHC substances Lead
ECHA SCIP number 0d7d3693-d625-47ab-934a-d241bf72c86e
California Proposition 65 substances Yes
California Proposition 65 substances Lead
eCl@ss 27440103 Sensor-actuator connector chassis (sensor technology acturator)
Net weight 41 g
Packaging size 1
Country of origin Romania
European customs tariff number 85366990
GTIN 5713140227620
Previous
Next