PFT female S- front 2,5mm²

Article No.: 21 03 399 2401


New
NewPanel feed through

PFT female S- front 2,5mm²

Article No.: 21 03 399 2401

to see prices and availability.
0

Properties Overview

Panel feed through With conductors, for front mounting ‌30 cm

Product Details


Specification With conductors
for front mounting
Element Panel feed through
Series Circular connectors M12
Category Connectors
Identification Power
Locking type Screw locking
PushPull
Gender Female
Number of contacts 4
Coding S-coding
Number of power contacts 3
Number of special contacts 1
Specification of special contacts PE contact
Shielding Unshielded
Limiting temperature -40 ... +125 °C
Degree of protection acc. to IEC 60529 IP65 / IP67 mated condition
Contact resistance ≤ 10 mΩ
Conductor cross-section 2.5 mm²
Conductor cross-section [AWG] AWG 14
Rated current ‌ 12 A
Rated voltage 630 V
Rated impulse voltage 6 kV
Pollution degree 3
Mating cycles ≥ 100
Tightening torque ‌0.8 Nm
‌2 Nm Lock nut
Conductor length ‌ 30 cm
Insulation resistance >108 Ω
Overvoltage category III
Isolation group I (600 ≤ CTI)
Specifications IEC 61076-2-111
IEC 61076-2-010
Material (contacts) Brass
Surface (contacts) Au over Ni Mating side
Material (insert) Polyamide (PA)
RoHS compliant with exemption
RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
ELV status compliant with exemption
China RoHS 50
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Yes
REACH SVHC substances Lead
California Proposition 65 substances Yes
California Proposition 65 substances Lead
Fire protection on railway vehicles EN 45545-2 (2020-08)
Requirement set with Hazard Levels R26
eCl@ss 27440103 Sensor-actuator connector chassis (sensor technology acturator)
Net weight 48.9 g
Packaging size 1
Country of origin Romania
European customs tariff number 85366990
GTIN 5713140227804
Previous
Next