PCB receptacle housing front m (60 pcs)

Article No.: 21 03 302 1001


Housing

PCB receptacle housing front m (60 pcs)

Article No.: 21 03 302 1001

to see prices and availability.
0

Properties Overview

Housing for front mounting

Product Details


Type of accessory Housing
Description of the accessory for front mounting
Series Circular connectors M12
Category Accessories
Locking type Screw locking
Gender Male
Degree of protection acc. to IEC 60529 IP65 / IP67 mated condition
Tightening torque 2 Nm Lock nut
Material (seal) NBR
Colour (seal) Grey
RoHS compliant with exemption
RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
ELV status compliant with exemption
China RoHS 50
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Yes
REACH SVHC substances Lead
ECHA SCIP number 0d7d3693-d625-47ab-934a-d241bf72c86e
California Proposition 65 substances Yes
California Proposition 65 substances Lead
Nickel
Fire protection on railway vehicles EN 45545-2 (2020-08)
Requirement set with Hazard Levels R26
eCl@ss 27440292 Connector component (accessories)
Net weight 18 g
Packaging size 60
Country of origin Romania
European customs tariff number 85366990
GTIN 5713140236394
ETIM EC002943
Previous
Next