Mounting panel long Han 22HPR

Article No.: 09 40 022 9920


Mounting panel

Mounting panel long Han 22HPR

Article No.: 09 40 022 9920

to see prices and availability.

0

Properties Overview

Mounting panel Long version, for hoods, for surface mounted housings Size: 22 HPR Stainless steel 9x M6 screw, 9x washer SK S6

Product Details


Category Accessories
Series of hoods/housings HanĀ® HPR
Type of accessory Mounting panel
Description of the accessory Long version
for hoods
for surface mounted housings
Size 22 HPR
Pack contents 9x M6 screw
9x washer SK S6
Tightening torque 6 Nm Fixing screws M6
Material (accessories) Stainless steel
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
California Proposition 65 substances Yes
California Proposition 65 substances Nickel
Packaging size 1
Net weight 309.5 g
Country of origin China
European customs tariff number 85366990
GTIN 5713140193413
ETIM EC002939
eCl@ss 27440392 Connector (accessories)
Previous
Next