Motorcbl. LPMo3 10,0m HD
Article No.: 61 88 720 0010 1000
Image is for illustration purposes only. Please refer to product description.
Motorcbl. LPMo3 10,0m HD
Article No.: 61 88 720 0010 1000
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Type of cable | Copper cable (round) |
---|---|
Description of the cable | Oil resistant |
Halogen-free | |
Silicone-free | |
Connector 1 | LP 3 poles |
Connector 2 | M23 |
Female | |
7 poles | |
Specification | Pre-assembled on both sides |
Features | Highly flexible |
Drag chain compatible |
Cable length | 10 m |
---|---|
Core structure | 4x 4.0 mm² |
Field of application | for motor connection |
Limiting temperature | -20 ... +80 °C unmoved |
---|---|
-20 ... +80 °C moved |
Specifications | IEC 60332-1 Flame retardancy |
---|
Colour (cable) | Orange |
---|---|
Material (cable) | PUR (polyurethane) |
Nominal voltage | 60 V DC |
---|
eCl@ss | 27060327 Assembled power cable |
---|---|
Packaging size | 1 |
Country of origin | Romania |
European customs tariff number | 85444290 |
GTIN | 5713140275270 |
ETIM | EC002587 |
Previous
Next