MPP T1 -T1 IP20 SPE 1x2xAWG22/7 PUR 2,0m

Article No.: 33 28 280 2002 020


New
NewCable assemblies

MPP T1 -T1 IP20 SPE 1x2xAWG22/7 PUR 2,0m

Article No.: 33 28 280 2002 020

to see prices and availability.
0

Properties Overview

Cable assemblies Pre-assembled on both sides Copper cable (round) Halogen-free, Oil resistant, Flame retardant Cable length: 2 m

Product Details


Type of cable Copper cable (round)
Description of the cable Halogen-free
Oil resistant
Flame retardant
Connector 1 HARTING Mini PushPull T1 Industrial
Overmoulded
Connector 2 HARTING T1 Industrial
Overmoulded
Specification Pre-assembled on both sides
Element Cable assemblies
Series HARTING T1 Industrial
Category System cabling
Cable length 2 m
Core structure 1x 2x AWG 22/7
Number of cores 2
Number of contacts 2
Data rate ‌ 10 Mbit/s
‌ 100 Mbit/s
‌ 1 Gbit/s
Limiting temperature -40 ... +80 °C unmoved
-25 ... +80 °C moved
Rated voltage ‌ 60 V DC
Degree of protection acc. to IEC 60529 IP67
Contact resistance ≤ 20 mΩ
Rated current ‌ 4 A
Mating cycles ≤ 100
Shielding resistance ≤ 100 mΩ
Test voltage U<sub>r.m.s.</sub> 1 kV (contact-contact)
2.25 kV (contact-ground)
Transmission characteristics 600 MHz Bandwidth
Specifications IEC 63171-6
IEEE 802.3bu (remote power supply over PoDL = Power over Data Line)
IEEE 802.3cg (10BASE-T1)
IEEE 802.3bw (100BASE-T1)
IEEE 802.3bp (1000BASE-T1)
IEC 60332-1-2 Flame retardancy
EN 60811-404 Oil resistance
Colour (cable) Yellow
Material (cable) PUR (polyurethane)
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
California Proposition 65 substances Not contained
eCl@ss 27060307 Bus cable
Packaging size 1
Country of origin Latvia
European customs tariff number 85444290
GTIN 5713140345669
Previous
Next