M8 Shielded Assy 8-poles st/- f/- 1,5m

Article No.: 21 34 B20 0821 015


Cable assemblies

M8 Shielded Assy 8-poles st/- f/- 1,5m

Article No.: 21 34 B20 0821 015

to see prices and availability.
0

Properties Overview

Cable assemblies Pre-assembled on one side Copper cable (round) Cable length: 1.5 m

Product Details


Type of cable Copper cable (round)
Connector 1 M8 A-coding
Female Straight
Specification Pre-assembled on one side
Element Cable assemblies
Series Circular connectors M8
Category System cabling
Cable length 1.5 m
Core structure 8x 0.14 mm²
Number of cores 8
Coding A-coding
Limiting temperature -30 ... +80 °C
Colour (cable) Grey
Material (cable) PVC
RoHS compliant with exemption
RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
ELV status compliant with exemption
China RoHS 50
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Yes
REACH SVHC substances Lead
California Proposition 65 substances Yes
California Proposition 65 substances Lead
eCl@ss 27060311 Assembled sensor actuator-line
Net weight 1 g
Packaging size 1
Country of origin Czechia
European customs tariff number 85444290
GTIN 5713140242029
ETIM EC001855
Previous
Next