M8/M12 A 4pol st/st f/m 0,6m
Article No.: 21 34 818 4489 006
![M8/M12 A 4pol st/st f/m 0,6m](./assets/images/placeholder.png)
Image is for illustration purposes only. Please refer to product description.
M8/M12 A 4pol st/st f/m 0,6m
Article No.: 21 34 818 4489 006
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Type of cable | Copper cable (round) |
---|---|
Connector 1 | M12 A-coding |
Male Straight | |
Connector 2 | M8 |
Female Straight | |
Specification | Pre-assembled on both sides |
Element | Cable assemblies |
Series | Circular connectors M12 |
Circular connectors M8 | |
Category | System cabling |
Cable length | 0.6 m |
---|---|
Core structure | 4x 0.25 mm² |
Number of cores | 4 |
Coding | A-coding |
Colour (cable) | Black |
---|---|
Material (cable) | PUR (polyurethane) |
eCl@ss | 27060311 Assembled sensor actuator-line |
---|---|
Packaging size | 1 |
Country of origin | Germany |
European customs tariff number | 85444290 |
GTIN | 5713140265271 |
ETIM | EC002599 |
Previous
Next