M8 D-cod 4-pol f PFT - RJ45 PUR 1.0M
Article No.: 09 48 B9B 6018 010
![M8 D-cod 4-pol f PFT - RJ45 PUR 1.0M](https://b2b.harting.com/files/epim/daten/Archiv/Image/2023/5/3/0948B9B6018010/0948B9B6018010_L.jpg)
Image is for illustration purposes only. Please refer to product description.
M8 D-cod 4-pol f PFT - RJ45 PUR 1.0M
Article No.: 09 48 B9B 6018 010
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Type of cable | Copper cable (round) |
---|---|
Connector 1 | M8 D-coding |
Female | |
Connector 2 | RJ45 |
Specification | Pre-assembled on both sides |
Element | Cable assemblies |
Series | Circular connectors M8 |
Category | System cabling |
Cable length | 1 m |
---|---|
Core structure | 4x AWG 22/7 |
Number of cores | 4 |
Coding | D-coding |
Data rate | 10 Mbit/s |
---|---|
100 Mbit/s | |
Limiting temperature | -20 ... +70 °C |
Transmission characteristics | Cat. 5 Class D up to 100 MHz |
Cable diameter | 6.5 mm |
PROFINET | Yes |
---|---|
Specifications | UN/ECE-R 118 fire protection for rolling stock |
Approvals | CE |
Colour (cable) | Green |
---|---|
Material (cable) | PUR (polyurethane) |
eCl@ss | 27060390 Ready-made data cable (unspecified) |
---|---|
Net weight | 89 g |
Packaging size | 1 |
Country of origin | Czechia |
European customs tariff number | 85444290 |
GTIN | 5713140570689 |
ETIM | EC002599 |
Previous
Next