M8 Cable Assembly D-cod st/st m/m 2,0m
Article No.: 21 34 C7C 7405 020
![M8 Cable Assembly D-cod st/st m/m 2,0m](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/22/2134C700405XXX_20220822_233113688/2134C700405XXX_20220822_233113688_L.jpg)
Image is for illustration purposes only. Please refer to product description.
![M8 Cable Assembly D-cod st/st m/m 2,0m](/assets/images/3d-gallery-thumbnail.png)
![M8 Cable Assembly D-cod st/st m/m 2,0m](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/22/2134C700405XXX_20220822_233113688/2134C700405XXX_20220822_233113688_S.jpg)
M8 Cable Assembly D-cod st/st m/m 2,0m
Article No.: 21 34 C7C 7405 020
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Type of cable | Copper cable (round) |
---|---|
Connector 1 | M8 D-coding |
Male Straight | |
Connector 2 | M8 D-coding |
Male Straight | |
Specification | Pre-assembled on both sides |
Element | Cable assemblies |
Series | Circular connectors M8 |
Category | System cabling |
Cable length | 2 m |
---|---|
Core structure | 4x AWG 22/7 |
Number of cores | 4 |
Coding | D-coding |
Data rate | 10 Mbit/s |
---|---|
100 Mbit/s | |
Transmission characteristics | Cat. 5 Class D up to 100 MHz |
PROFINET | Yes |
---|---|
Specifications | UN/ECE-R 118 fire protection for rolling stock |
Colour (cable) | Green |
---|---|
Material (cable) | PVC |
RoHS | compliant with exemption |
RoHS exemptions | 6(c): Copper alloy containing up to 4 % lead by weight |
ELV status | compliant with exemption |
China RoHS | 50 |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Yes |
REACH SVHC substances | Lead |
ECHA SCIP number | 0d7d3693-d625-47ab-934a-d241bf72c86e |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
eCl@ss | 27060390 Ready-made data cable (unspecified) |
---|---|
Net weight | 1 g |
Packaging size | 1 |
Country of origin | Germany |
European customs tariff number | 85444290 |
GTIN | 5713140249189 |
ETIM | EC002599 |
Previous
Next