M8 Cable Assembly D-cod st/st m/m 0,5m

Article No.: 21 34 C7C 7405 005


Cable assemblies

M8 Cable Assembly D-cod st/st m/m 0,5m

Article No.: 21 34 C7C 7405 005

to see prices and availability.
0

Properties Overview

Cable assemblies Pre-assembled on both sides Copper cable (round) Cable length: 0.5 m

Product Details


Type of cable Copper cable (round)
Connector 1 M8 D-coding
Male Straight
Connector 2 M8 D-coding
Male Straight
Specification Pre-assembled on both sides
Element Cable assemblies
Series Circular connectors M8
Category System cabling
Cable length 0.5 m
Core structure 4x AWG 22/7
Number of cores 4
Coding D-coding
Data rate ‌ 10 Mbit/s
‌ 100 Mbit/s
Transmission characteristics Cat. 5 Class D up to 100 MHz
PROFINET Yes
Specifications UN/ECE-R 118 fire protection for rolling stock
Colour (cable) Green
Material (cable) PVC
RoHS compliant with exemption
RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
ELV status compliant with exemption
China RoHS 50
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Yes
REACH SVHC substances Lead
ECHA SCIP number 0d7d3693-d625-47ab-934a-d241bf72c86e
California Proposition 65 substances Yes
California Proposition 65 substances Lead
eCl@ss 27060390 Ready-made data cable (unspecified)
Net weight 1 g
Packaging size 10
Country of origin Germany
European customs tariff number 85444290
GTIN 5713140249158
ETIM EC002599
Previous
Next