M8 Cable Assembly 4-poles st/- f/- 1,5m
Article No.: 21 34 810 0481 015
![M8 Cable Assembly 4-poles st/- f/- 1,5m](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/23/21348100481XXX_20220823_100737832/21348100481XXX_20220823_100737832_L.jpg)
Image is for illustration purposes only. Please refer to product description.
![M8 Cable Assembly 4-poles st/- f/- 1,5m](/assets/images/3d-gallery-thumbnail.png)
![M8 Cable Assembly 4-poles st/- f/- 1,5m](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/23/21348100481XXX_20220823_100737832/21348100481XXX_20220823_100737832_S.jpg)
M8 Cable Assembly 4-poles st/- f/- 1,5m
Article No.: 21 34 810 0481 015
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Type of cable | Copper cable (round) |
---|---|
Connector 1 | M8 A-coding |
Female Straight | |
Specification | Pre-assembled on one side |
Element | Cable assemblies |
Series | Circular connectors M8 |
Category | System cabling |
Cable length | 1.5 m |
---|---|
Core structure | 4x 0.25 mm² |
Number of cores | 4 |
Coding | A-coding |
Approvals | CE |
---|
Colour (cable) | Grey |
---|---|
Material (cable) | PVC |
RoHS | compliant with exemption |
RoHS exemptions | 6(c): Copper alloy containing up to 4 % lead by weight |
ELV status | compliant with exemption |
China RoHS | 50 |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Yes |
REACH SVHC substances | Lead |
ECHA SCIP number | 0d7d3693-d625-47ab-934a-d241bf72c86e |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
eCl@ss | 27060311 Assembled sensor actuator-line |
---|---|
Net weight | 59 g |
Packaging size | 10 |
Country of origin | Czechia |
European customs tariff number | 85444290 |
GTIN | 5713140141247 |
ETIM | EC001855 |
Previous
Next