M8 Cable Assembly 3-poles st/st f/m 0,5m

Article No.: 21 34 808 1388 005


Cable assemblies

M8 Cable Assembly 3-poles st/st f/m 0,5m

Article No.: 21 34 808 1388 005

to see prices and availability.

0

Properties Overview

Cable assemblies Pre-assembled on both sides Copper cable (round) Cable length: 0.5 m

Product Details


Category System cabling
Series Circular connectors M8
Element Cable assemblies
Specification Pre-assembled on both sides
Connector 1 M8
Male Straight
Connector 2 M8
Female Straight
Type of cable Copper cable (round)
Cable length 0.5 m
Number of cores 3
Core structure 3x 0.25 mm²
Coding A-coding
Material (cable) PUR (polyurethane)
Colour (cable) Black
RoHS compliant with exemption
RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
ELV status compliant with exemption
China RoHS 50
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Yes
REACH SVHC substances Lead
ECHA SCIP number 0d7d3693-d625-47ab-934a-d241bf72c86e
California Proposition 65 substances Yes
California Proposition 65 substances Lead
Approvals CE
Packaging size 1
Net weight 23.8 g
Country of origin Czechia
European customs tariff number 85444290
GTIN 5713140140738
ETIM EC002599
eCl@ss 27060390 Ready-made data cable (unspecified)
Previous
Next