M8-CC-IDC-4P-PCOD-F-STR-SHLD
Article No.: 21 02 145 2405
![M8-CC-IDC-4P-PCOD-F-STR-SHLD](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/23/21021452405_20220823_093422513/21021452405_20220823_093422513_L.jpg)
Image is for illustration purposes only. Please refer to product description.
![M8-CC-IDC-4P-PCOD-F-STR-SHLD](/assets/images/3d-gallery-thumbnail.png)
![M8-CC-IDC-4P-PCOD-F-STR-SHLD](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/23/21021452405_20220823_093422513/21021452405_20220823_093422513_S.jpg)
M8-CC-IDC-4P-PCOD-F-STR-SHLD
Article No.: 21 02 145 2405
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Specification | Straight |
---|---|
Element | Cable connector |
Series | Circular connectors M8 |
Category | Connectors |
Locking type | Screw locking |
---|---|
Termination method | HARAX® connection technology |
Gender | Female |
Number of contacts | 4 |
Coding | P-coding |
Shielding | Shielded |
Data rate | 10 Mbit/s |
---|---|
100 Mbit/s | |
Limiting temperature | -40 ... +85 °C |
Degree of protection acc. to IEC 60529 | IP65 / IP67 locked condition |
Contact resistance | ≤ 10 mΩ |
Conductor cross-section [AWG] | AWG 22 |
Rated current | 4 A |
Rated voltage | 60 V |
Rated impulse voltage | 1.5 kV |
Pollution degree | 3 |
Mating cycles | ≥ 100 |
Tightening torque | 0.4 Nm |
Insulation resistance | >108 Ω |
Wrench size (knurled screw / knurled nut) | 13 |
Transmission characteristics | Cat. 5 Class D up to 100 MHz |
Overvoltage category | III |
Isolation group | I (600 ≤ CTI) |
Cable diameter | 6.2 ... 6.8 mm |
Specifications | IEC 61076-2-114 |
---|
Material (hood/housing) | Polyamide (PA) |
---|---|
Zinc die-cast | |
Material (contacts) | Copper alloy |
Surface (contacts) | Au over Ni Mating side |
Material (insert) | Polyamide (PA) |
RoHS | compliant with exemption |
RoHS exemptions | 6(c): Copper alloy containing up to 4 % lead by weight |
ELV status | compliant with exemption |
China RoHS | 50 |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Yes |
REACH SVHC substances | Lead |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Fire protection on railway vehicles | EN 45545-2 (2020-08) |
Requirement set with Hazard Levels | R26 |
eCl@ss | 27440116 Circular connector (for field assembly) |
---|---|
Net weight | 41.48 g |
Packaging size | 1 |
Country of origin | Germany |
European customs tariff number | 85366990 |
GTIN | 5713140224810 |
ETIM | EC002635 |
Previous
Next