M8-CC-IDC-4P-DCOD-F-STR-SHLD

Article No.: 21 02 185 2405


New
NewCable connector

M8-CC-IDC-4P-DCOD-F-STR-SHLD

Article No.: 21 02 185 2405

to see prices and availability.
0

Properties Overview

Cable connector Straight Female D-coding HARAX® connection technology Polyamide (PA) Contacts: 4 Copper alloy Au over Ni Mating side Rated current: ‌4 A Polyamide (PA), Zinc die-cast Screw locking Degree of protection: IP65 / IP67 locked condition

Product Details


Specification Straight
Element Cable connector
Series Circular connectors M8
Category Connectors
Locking type Screw locking
Termination method HARAX® connection technology
Gender Female
Number of contacts 4
Coding D-coding
Shielding Shielded
Data rate ‌ 10 Mbit/s
‌ 100 Mbit/s
Limiting temperature -40 ... +85 °C
Degree of protection acc. to IEC 60529 IP65 / IP67 locked condition
Contact resistance ≤ 10 mΩ
Conductor cross-section [AWG] AWG 22
Rated current ‌ 4 A
Rated voltage 60 V
Rated impulse voltage 1.5 kV
Pollution degree 3
Mating cycles ≥ 100
Tightening torque ‌0.4 Nm
Insulation resistance >108 Ω
Wrench size (knurled screw / knurled nut) 13
Transmission characteristics Cat. 5 Class D up to 100 MHz
Overvoltage category III
Isolation group I (600 ≤ CTI)
Cable diameter 6.2 ... 6.8 mm
PROFINET Yes
Specifications IEC 61076-2-114
Material (hood/housing) Polyamide (PA)
Zinc die-cast
Material (contacts) Copper alloy
Surface (contacts) Au over Ni Mating side
Material (insert) Polyamide (PA)
RoHS compliant with exemption
RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
ELV status compliant with exemption
China RoHS 50
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Yes
REACH SVHC substances Lead
California Proposition 65 substances Yes
California Proposition 65 substances Lead
Fire protection on railway vehicles EN 45545-2 (2020-08)
Requirement set with Hazard Levels R26
eCl@ss 27440116 Circular connector (for field assembly)
Net weight 41 g
Packaging size 1
Country of origin Germany
European customs tariff number 85366990
GTIN 5713140224780
ETIM EC002635
Previous
Next