M8 Assy shielded 4-poles st/st m/m 10,0m
Article No.: 21 34 737 3467 100
![M8 Assy shielded 4-poles st/st m/m 10,0m](./assets/images/placeholder.png)
Image is for illustration purposes only. Please refer to product description.
M8 Assy shielded 4-poles st/st m/m 10,0m
Article No.: 21 34 737 3467 100
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Type of cable | Copper cable (round) |
---|---|
Connector 1 | M8 A-coding |
Male Straight | |
Connector 2 | M8 A-coding |
Male Straight | |
Specification | Pre-assembled on both sides |
Element | Cable assemblies |
Series | Circular connectors M8 |
Category | System cabling |
Cable length | 10 m |
---|---|
Core structure | 4x 0.25 mm² |
Number of cores | 4 |
Coding | A-coding |
Shielding | Shielded |
Limiting temperature | -25 ... +80 °C |
---|
Colour (cable) | Black |
---|---|
Material (cable) | PUR (polyurethane) |
RoHS | compliant with exemption |
RoHS exemptions | 6(c): Copper alloy containing up to 4 % lead by weight |
ELV status | compliant with exemption |
China RoHS | 50 |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Yes |
REACH SVHC substances | Lead |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
eCl@ss | 27060390 Ready-made data cable (unspecified) |
---|---|
Net weight | 1 g |
Packaging size | 1 |
Country of origin | Czechia |
European customs tariff number | 85444290 |
GTIN | 5713140248977 |
ETIM | EC002599 |
Previous
Next