M8-ACC-RECEPT.HOUSING FRONTMOUNTING 12MM
Article No.: 21 82 301 2004
![M8-ACC-RECEPT.HOUSING FRONTMOUNTING 12MM](https://b2b.harting.com/files/epim/daten/Archiv/Image/2023/10/5/21823012001/21823012001_L.jpg)
Image is for illustration purposes only. Please refer to product description.
![M8-ACC-RECEPT.HOUSING FRONTMOUNTING 12MM](/assets/images/3d-gallery-thumbnail.png)
![M8-ACC-RECEPT.HOUSING FRONTMOUNTING 12MM](https://b2b.harting.com/files/epim/daten/Archiv/Image/2023/10/5/21823012001/21823012001_S.jpg)
M8-ACC-RECEPT.HOUSING FRONTMOUNTING 12MM
Article No.: 21 82 301 2004
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Type of accessory | Housing |
---|---|
Description of the accessory | for front mounting |
Series | Circular connectors M8 |
Category | Accessories |
Gender | Female |
---|
Degree of protection acc. to IEC 60529 | IP67 mated condition |
---|---|
Tightening torque | 1 Nm Lock nut |
Mounting height | 12 mm |
eCl@ss | 27440292 Connector component (accessories) |
---|---|
Net weight | 0.3 g |
Packaging size | 10 |
Country of origin | Germany |
European customs tariff number | 85389099 |
GTIN | 5713140337053 |
5713140337046 |
Previous
Next