M8-ACC-LOCK NUT M10X0.5
Article No.: 21 82 000 0001
![M8-ACC-LOCK NUT M10X0.5](https://b2b.harting.com/files/epim/daten/Archiv/Image/2023/10/5/21820000001/21820000001_L.jpg)
Image is for illustration purposes only. Please refer to product description.
![M8-ACC-LOCK NUT M10X0.5](/assets/images/3d-gallery-thumbnail.png)
![M8-ACC-LOCK NUT M10X0.5](https://b2b.harting.com/files/epim/daten/Archiv/Image/2023/10/5/21820000001/21820000001_S.jpg)
M8-ACC-LOCK NUT M10X0.5
Article No.: 21 82 000 0001
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Type of accessory | hexagonal nut |
---|---|
Description of the accessory | M10 x 0.5 |
Series | Circular connectors M8 |
Category | Accessories |
Wrench size | 13 |
---|
eCl@ss | 27440292 Connector component (accessories) |
---|---|
Net weight | 1.55 g |
Packaging size | 10 |
Country of origin | Germany |
European customs tariff number | 73181900 |
GTIN | 5713140337077 |
5713140337060 |
Previous
Next