M8 A-coded CA 3p st/- m/- 5m shld PUR

Article No.: 21 34 730 0336 050


Cable assemblies

M8 A-coded CA 3p st/- m/- 5m shld PUR

Article No.: 21 34 730 0336 050

to see prices and availability.
0

Properties Overview

Cable assemblies Pre-assembled on one side Copper cable (round) Cable length: 5 m

Product Details


Type of cable Copper cable (round)
Connector 1 M8 A-coding
Male Straight
Specification Pre-assembled on one side
Element Cable assemblies
Series Circular connectors M8
Category System cabling
Cable length 5 m
Core structure 3x 0.25 mm²
Number of cores 3
Coding A-coding
Limiting temperature -30 ... +80 °C
Colour (cable) Black
Material (cable) PUR (polyurethane)
RoHS compliant with exemption
RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
ELV status compliant with exemption
China RoHS 50
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Yes
REACH SVHC substances Lead
California Proposition 65 substances Yes
California Proposition 65 substances Lead
eCl@ss 27060311 Assembled sensor actuator-line
Net weight 1 g
Packaging size 10
Country of origin Czechia
European customs tariff number 85444290
GTIN 5713140241527
ETIM EC001855
Previous
Next