M8 3-pol an/- m/- PUR 1,5m
Article No.: 21 34 820 0388 015
![M8 3-pol an/- m/- PUR 1,5m](https://b2b.harting.com/files/epim/daten/Archiv/Image/2024/4/18/21348200388XXX_20240418_141129572/21348200388XXX_20240418_141129572_L.jpg)
Image is for illustration purposes only. Please refer to product description.
M8 3-pol an/- m/- PUR 1,5m
Article No.: 21 34 820 0388 015
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Type of cable | Copper cable (round) |
---|---|
Connector 1 | M8 A-coding |
Male Angled | |
Specification | Pre-assembled on one side |
Element | Cable assemblies |
Series | Circular connectors M8 |
Category | System cabling |
Cable length | 1.5 m |
---|---|
Core structure | 3x 0.25 mm² |
Number of cores | 3 |
Coding | A-coding |
Colour (cable) | Black |
---|---|
Material (cable) | PUR (polyurethane) |
eCl@ss | 27060311 Assembled sensor actuator-line |
---|---|
Packaging size | 1 |
Country of origin | Czechia |
European customs tariff number | 85444290 |
GTIN | 5713140241763 |
ETIM | EC001855 |
Previous
Next