M5-PCB-THT-1PC-4P-ACOD-M-STR
Article No.: 21 47 000 0005
Image is for illustration purposes only. Please refer to product description.
M5-PCB-THT-1PC-4P-ACOD-M-STR
Article No.: 21 47 000 0005
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Specification | Straight |
---|---|
for rear mounting | |
Element | PCB adapter |
Series | Circular connectors M5 |
Category | Connectors |
Locking type | Screw locking |
---|---|
Termination method | Wave soldering termination |
Gender | Male |
Number of contacts | 4 |
Coding | A-coding |
Shielding | Unshielded |
Limiting temperature | -25 ... +85 °C |
---|---|
Degree of protection acc. to IEC 60529 | IP67 mated condition |
Contact resistance | ≤ 3 mΩ |
Rated current | ‌ 1 A |
Rated voltage | 60 V |
Rated impulse voltage | 0.8 kV |
Pollution degree | 3 |
Mating cycles | ≥ 100 |
Insulation resistance | >108 Ω |
Overvoltage category | II |
Isolation group | I (600 ≤ CTI) |
Specifications | IEC 61076-2-105 |
---|
Material (hood/housing) | Brass, nickel plated |
---|---|
Material (contacts) | Copper alloy |
Surface (contacts) | Gold plated |
Material (insert) | Polyamide (PA) |
RoHS | compliant with exemption |
RoHS exemptions | 6(c): Copper alloy containing up to 4 % lead by weight |
ELV status | compliant with exemption |
China RoHS | 50 |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Yes |
REACH SVHC substances | Lead |
ECHA SCIP number | 0d7d3693-d625-47ab-934a-d241bf72c86e |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Nickel |
eCl@ss | 27460201 PCB connector (board connector) |
---|---|
Packaging size | 1 |
Country of origin | Germany |
European customs tariff number | 85366990 |
GTIN | 5713140224742 |
ETIM | EC002637 |
Previous
Next