M23 cover-s met. for HBM,chain 100mm

Article No.: 09 15 600 9102


Protection cover

M23 cover-s met. for HBM,chain 100mm

Article No.: 09 15 600 9102

to see prices and availability.

0

Properties Overview

Protection cover for bulkhead mounted housings, for cable to cable housing, With chain (100 mm) Metal Degree of protection: IP67 locked condition, IP69 / IPX9K acc. to ISO 20653 locked condition

Product Details


Category Accessories
Series Circular connectors M23
Identification Power
Type of accessory Protection cover
Description of the accessory for bulkhead mounted housings
for cable to cable housing
With chain (100 mm)
Degree of protection acc. to IEC 60529 IP67 locked condition
IP69 / IPX9K acc. to ISO 20653 locked condition
Material (accessories) Metal
RoHS compliant with exemption
RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
ELV status compliant with exemption
China RoHS 50
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Yes
REACH SVHC substances Lead
California Proposition 65 substances Yes
California Proposition 65 substances Lead
Fire protection on railway vehicles EN 45545-2 (2020-08)
Requirement set with Hazard Levels R26
Packaging size 5
Net weight 11.72 g
Country of origin Germany
European customs tariff number 74199990
GTIN 5713140184442
ETIM EC002314
eCl@ss 27440208 Cap for industrial connectors
Previous
Next