M23 P Cable to Cable Housing 7-12mm

Article No.: 09 15 600 0310


Configurable
ConfigurablePanel feed through housing

M23 P Cable to Cable Housing 7-12mm

Article No.: 09 15 600 0310

to see prices and availability.

0

Properties Overview

Panel feed through housing Rear mounting, EMC version Size: M23 Screw locking, ComLock rapid locking Material (hood/housing): Copper-zinc alloy Nickel plated Degree of protection: IP67 locked condition, IP69 / IPX9K acc. to ISO 20653 locked condition

Product Details


Category Hoods/Housings
Series Circular connectors M23
Identification Power
Type of hood/housing Panel feed through housing
Description of hood/housing Rear mounting
EMC version
Size M23
Locking type Screw locking
ComLock rapid locking
Limiting temperature -40 ... +125 Â°C
Degree of protection acc. to IEC 60529 IP67 locked condition
IP69 / IPX9K acc. to ISO 20653 locked condition
Clamping range 7 ... 12 mm
Material (hood/housing) Copper-zinc alloy
Surface (hood/housing) Nickel plated
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
California Proposition 65 substances Yes
California Proposition 65 substances Nickel
Fire protection on railway vehicles EN 45545-2 (2020-08)
Requirement set with Hazard Levels R26
Packaging size 5
Net weight 82 g
Country of origin Germany
European customs tariff number 85389099
GTIN 5713140184411
ETIM EC003556
eCl@ss 27440224 Shell for circular connectors
Previous
Next