M23 ComLock Hood 7-12 mm

Article No.: 09 15 100 0492


Configurable
ConfigurableCable housing

M23 ComLock Hood 7-12 mm

Article No.: 09 15 100 0492

to see prices and availability.

0

Properties Overview

Cable housing EMC version Size: M23 ComLock rapid locking Top entry Material (hood/housing): Copper-zinc alloy Nickel plated Degree of protection: IP67 locked condition, IP69 / IPX9K acc. to ISO 20653 locked condition

Product Details


Category Hoods/Housings
Series Circular connectors M23
Identification Signal
Type of hood/housing Cable housing
Description of hood/housing EMC version
Size M23
Version Top entry
Locking type ComLock rapid locking
Limiting temperature -40 ... +125 Â°C
Degree of protection acc. to IEC 60529 IP67 locked condition
IP69 / IPX9K acc. to ISO 20653 locked condition
Clamping range 7 ... 12 mm
Material (hood/housing) Copper-zinc alloy
Surface (hood/housing) Nickel plated
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
California Proposition 65 substances Yes
California Proposition 65 substances Lead
Nickel
Packaging size 5
Net weight 85 g
Country of origin Germany
European customs tariff number 85389099
GTIN 5713140184022
ETIM EC003556
eCl@ss 27440224 Shell for circular connectors
Previous
Next