M23_6P MA,ext-thread,STR PUR cable,10M

Article No.: 21 37 370 0676 100


Cable assemblies

M23_6P MA,ext-thread,STR PUR cable,10M

Article No.: 21 37 370 0676 100

to see prices and availability.

0

Properties Overview

Cable assemblies Pre-assembled on one side Copper cable (round) Cable length: 10 m

Product Details


Category System cabling
Series Circular connectors M23
Identification Power
Element Cable assemblies
Specification Pre-assembled on one side
Connector 1 M23
Male Straight
Type of cable Copper cable (round)
Features Flame retardancy
Oil and UV resistant
Highly EMC resistant
Cable length 10 m
Number of cores 6
Core structure 4x AWG 16 + 2x AWG 17
Rated current ‌ 28 A
Rated voltage 630 V
Limiting temperature -40 ... +80 Â°C
Degree of protection acc. to IEC 60529 IP67
Material (contacts) Copper alloy
Surface (contacts) Silver plated
Material (cable) PUR (polyurethane)
Colour (cable) Orange
Material (overmoulding) Thermoplastic polyurethane (TPU)
Colour (overmoulding) Black
Packaging size 1
Country of origin China
European customs tariff number 85444290
GTIN 5713140241350
ETIM EC001855
eCl@ss 27060311 Assembled sensor actuator-line
Previous
Next