M23_19P MA,Int-thread,ANG PVC cable,5M

Article No.: 21 37 340 0D75 050


Cable assemblies

M23_19P MA,Int-thread,ANG PVC cable,5M

Article No.: 21 37 340 0D75 050

to see prices and availability.

0

Properties Overview

Cable assemblies Pre-assembled on one side Copper cable (round) Cable length: 5 m

Product Details


Category System cabling
Series Circular connectors M23
Identification Signal
Element Cable assemblies
Specification Pre-assembled on one side
Connector 1 M23
Male Angled
Type of cable Copper cable (round)
Features Flame retardancy
Oil and UV resistant
Highly EMC resistant
Cable length 5 m
Number of cores 19
Core structure 3x AWG 18 + 16x AWG 22
Rated voltage 150 V
Rated current (signal) 2 A
Rated current (power) 9 A
Limiting temperature -40 ... +80 Â°C
Degree of protection acc. to IEC 60529 IP67
Material (contacts) Copper alloy
Surface (contacts) Silver plated
Material (cable) PVC
Colour (cable) Black
Material (overmoulding) Thermoplastic polyurethane (TPU)
Colour (overmoulding) Black
Packaging size 1
Country of origin China
European customs tariff number 85444290
GTIN 5713140241084
ETIM EC001855
eCl@ss 27060311 Assembled sensor actuator-line
Previous
Next