M23 17 Female -C

Article No.: 09 15 117 3101


Configurable
ConfigurableInserts

M23 17 Female -C

Article No.: 09 15 117 3101

to see prices and availability.

0

Properties Overview

Inserts Crimp termination Female Polyamide (PA) White Rated current: ‌8 A Contacts: 17 Conductor cross-section: 0.08 ... 1.5 mm²

Product Details


Category Inserts
Series Circular connectors M23
Identification Signal
Element Inserts
Termination method Crimp termination
Gender Female
Number of contacts 17
Details Please order crimp contacts separately.
17x 1 mm
Conductor cross-section 0.08 ... 1.5 mm²
Rated current ‌ 8 A
Rated voltage 160 V
Rated impulse voltage 1.5 kV
Pollution degree 3
Insulation resistance >106 Ω
Limiting temperature -40 ... +125 Â°C
Mating cycles ≥ 500
Material (insert) Polyamide (PA)
Colour (insert) White
Material flammability class acc. to UL 94 V-0
RoHS compliant with exemption
RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
ELV status compliant with exemption
China RoHS 50
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Yes
REACH SVHC substances Lead
California Proposition 65 substances Yes
California Proposition 65 substances Lead
Fire protection on railway vehicles EN 45545-2 (2020-08)
Requirement set with Hazard Levels R26
Packaging size 5
Net weight 3.8 g
Country of origin Germany
European customs tariff number 85366990
GTIN 5713140187153
ETIM EC003557
eCl@ss 27440223 Contact insert for circular connectors
Previous
Next