M12 transf. 10GBASE-T x STR with PoE+

Article No.: 21 03 381 2823


PCB adapter

M12 transf. 10GBASE-T x STR with PoE+

Article No.: 21 03 381 2823

to see prices and availability.
0

Properties Overview

PCB adapter with integrated transformer, Straight, Power over Ethernet (PoE+) Reflow soldering termination (SMT) Rated current: ‌0.8 A Contacts: 8 Brass Au over Ni Mating side Coding: X-coding Liquid crystal polymer (LCP) Black

Product Details


Specification with integrated transformer
Straight
Power over Ethernet (PoE+)
Element PCB adapter
Series Circular connectors M12
Category Connectors
Identification Magnetics
Termination method Reflow soldering termination (SMT)
Gender Female
Pack contents 60 pieces in a tray
Number of contacts 8
Details Order housings separately
Coding X-coding
Shielding Shielded
Data rate ‌ 10 Mbit/s
‌ 100 Mbit/s
‌ 1 Gbit/s
‌ 2.5 Gbit/s
‌ 5 Gbit/s
‌ 10 Gbit/s
Limiting temperature -40 ... +85 °C (during reflow soldering max. +245)
Degree of protection acc. to IEC 60529 IP65 / IP67 mated condition
Contact resistance ≤ 10 mΩ
Rated current ‌ 0.8 A
Rated voltage 57 V
Rated impulse voltage 1.5 kV
Pollution degree 3
Mating cycles ≥ 100
Insulation resistance >108 Ω
Process Sensitivity Level (PSL) R7 acc. to ECA/IPC/JEDEC J-STD-075
Isolation group IIIa (175 ≤ CTI < 400)
Insertion force ‌ 30 N
Withdrawal force ‌ 30 N
Specifications IEC 61076-2-109
Material (contacts) Brass
Surface (contacts) Au over Ni Mating side
Material flammability class acc. to UL 94 V-0
Colour (insert) Black
Material (insert) Liquid crystal polymer (LCP)
RoHS compliant with exemption
RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
ELV status compliant with exemption
China RoHS 50
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Yes
REACH SVHC substances Lead
ECHA SCIP number 0d7d3693-d625-47ab-934a-d241bf72c86e
California Proposition 65 substances Yes
California Proposition 65 substances Lead
Nickel
Naphthalene
Fire protection on railway vehicles EN 45545-2 (2020-08)
Requirement set with Hazard Levels R26
eCl@ss 27460201 PCB connector (board connector)
Net weight 5.91 g
Packaging size 60
Country of origin China
European customs tariff number 85366990
GTIN 5713140228917
ETIM EC002637
Previous
Next