M12 transf. 10GBASE-T x ANG w/ PoE+
Article No.: 21 03 381 4825
![M12 transf. 10GBASE-T x ANG w/ PoE+](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/23/21033814825_20220823_095306559/21033814825_20220823_095306559_L.jpg)
Image is for illustration purposes only. Please refer to product description.
![M12 transf. 10GBASE-T x ANG w/ PoE+](/assets/images/3d-gallery-thumbnail.png)
![M12 transf. 10GBASE-T x ANG w/ PoE+](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/23/21033814825_20220823_095306559/21033814825_20220823_095306559_S.jpg)
M12 transf. 10GBASE-T x ANG w/ PoE+
Article No.: 21 03 381 4825
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Specification | with integrated transformer |
---|---|
Angled | |
Power over Ethernet (PoE+) | |
Element | PCB adapter |
Series | Circular connectors M12 |
Category | Connectors |
Identification | Magnetics |
Termination method | Reflow soldering termination (SMT) |
---|---|
Gender | Female |
Pack contents | 30 pieces in a tray |
Number of contacts | 8 |
Details | Order housings separately |
Coding | X-coding |
Shielding | Shielded |
Data rate | 10 Mbit/s |
---|---|
100 Mbit/s | |
1 Gbit/s | |
2.5 Gbit/s | |
5 Gbit/s | |
10 Gbit/s | |
Limiting temperature | -40 ... +85 °C (during reflow soldering max. +245) |
Degree of protection acc. to IEC 60529 | IP65 / IP67 mated condition |
Contact resistance | ≤ 10 mΩ |
Rated current | 0.8 A |
Rated voltage | 57 V |
Rated impulse voltage | 1.5 kV |
Pollution degree | 3 |
Mating cycles | ≥ 100 |
Insulation resistance | >108 Ω |
Process Sensitivity Level (PSL) | R7 acc. to ECA/IPC/JEDEC J-STD-075 |
Isolation group | IIIa (175 ≤ CTI < 400) |
Insertion force | 30 N |
Withdrawal force | 30 N |
Specifications | IEC 61076-2-109 |
---|
Material (contacts) | Brass |
---|---|
Surface (contacts) | Au over Ni Mating side |
Material flammability class acc. to UL 94 | V-0 |
Colour (insert) | Black |
Material (insert) | Liquid crystal polymer (LCP) |
RoHS | compliant with exemption |
RoHS exemptions | 6(c): Copper alloy containing up to 4 % lead by weight |
ELV status | compliant with exemption |
China RoHS | 50 |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Yes |
REACH SVHC substances | Lead |
ECHA SCIP number | 0d7d3693-d625-47ab-934a-d241bf72c86e |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Nickel | |
Naphthalene | |
Fire protection on railway vehicles | EN 45545-2 (2020-08) |
Requirement set with Hazard Levels | R26 |
eCl@ss | 27460201 PCB connector (board connector) |
---|---|
Net weight | 15.5 g |
Packaging size | 30 |
Country of origin | China |
European customs tariff number | 85366990 |
GTIN | 5713140228979 |
ETIM | EC002637 |
Previous
Next