M12 transf. 1000BASE-T x STR
Article No.: 21 03 381 2815
![M12 transf. 1000BASE-T x STR](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/23/21033812817_20220823_095247917/21033812817_20220823_095247917_L.jpg)
Image is for illustration purposes only. Please refer to product description.
![M12 transf. 1000BASE-T x STR](/assets/images/3d-gallery-thumbnail.png)
![M12 transf. 1000BASE-T x STR](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/23/21033812817_20220823_095247917/21033812817_20220823_095247917_S.jpg)
M12 transf. 1000BASE-T x STR
Article No.: 21 03 381 2815
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Specification | with integrated transformer |
---|---|
Straight | |
Element | PCB adapter |
Series | Circular connectors M12 |
Category | Connectors |
Identification | Magnetics |
Termination method | Reflow soldering termination (SMT) |
---|---|
Gender | Female |
Pack contents | 60 pieces in a tray |
Number of contacts | 8 |
Details | Order housings separately |
Coding | X-coding |
Shielding | Shielded |
Data rate | ‌ 1 Gbit/s |
---|---|
Limiting temperature | -40 ... +85 °C (during reflow soldering max. +245) |
Degree of protection acc. to IEC 60529 | IP65 / IP67 mated condition |
Contact resistance | ≤ 10 mΩ |
Rated current | ‌ 0.8 A |
Rated voltage | 57 V |
Rated impulse voltage | 1.5 kV |
Pollution degree | 3 |
Mating cycles | ≥ 100 |
Insulation resistance | >108 Ω |
Process Sensitivity Level (PSL) | R7 acc. to ECA/IPC/JEDEC J-STD-075 |
Isolation group | IIIa (175 ≤ CTI < 400) |
Insertion force | ‌ 30 N |
Withdrawal force | ‌ 30 N |
Specifications | IEC 61076-2-109 |
---|
Material (contacts) | Brass |
---|---|
Surface (contacts) | Au over Ni Mating side |
Material flammability class acc. to UL 94 | V-0 |
Colour (insert) | Black |
Material (insert) | Liquid crystal polymer (LCP) |
RoHS | compliant with exemption |
RoHS exemptions | 6(c): Copper alloy containing up to 4 % lead by weight |
ELV status | compliant with exemption |
China RoHS | 50 |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Yes |
REACH SVHC substances | Lead |
ECHA SCIP number | 0d7d3693-d625-47ab-934a-d241bf72c86e |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Nickel | |
Naphthalene | |
Fire protection on railway vehicles | EN 45545-2 (2020-08) |
Requirement set with Hazard Levels | R26 |
eCl@ss | 27460201 PCB connector (board connector) |
---|---|
Net weight | 9.8 g |
Packaging size | 60 |
Country of origin | China |
European customs tariff number | 85366990 |
GTIN | 5713140228887 |
ETIM | EC002637 |
Previous
Next