M12 T1 SPE 1x2xAWG22/7 PUR 30m

Article No.: 33 28 141 4002 300


New
NewCable assemblies

M12 T1 SPE 1x2xAWG22/7 PUR 30m

Article No.: 33 28 141 4002 300

to see prices and availability.
0

Properties Overview

Cable assemblies Pre-assembled on both sides Copper cable (round) Halogen-free, Oil resistant, Flame retardant Cable length: 30 m

Product Details


Type of cable Copper cable (round)
Description of the cable Halogen-free
Oil resistant
Flame retardant
Connector 1 M12 Single Pair Ethernet (SPE)
Slim Design
Straight
Connector 2 M12 Single Pair Ethernet (SPE)
Slim Design
Straight
Specification Pre-assembled on both sides
Element Cable assemblies
Series HARTING T1 Industrial
Circular connectors M12
Category System cabling
Cable length 30 m
Core structure 1x 2x AWG 22/7
Locking type Screw locking
Number of cores 2
Termination method Crimp termination
Gender Male
Number of contacts 2
further contacts + shielding
Coding Single Pair Ethernet (SPE)
Shielding Fully shielded, 360° shielding contact
Data rate ‌ 10 Mbit/s
‌ 100 Mbit/s
‌ 1 Gbit/s
‌ 2.5 Gbit/s
‌ 5 Gbit/s
‌ 10 Gbit/s
Limiting temperature -40 ... +80 °C unmoved
-25 ... +80 °C moved
Rated voltage ‌ 60 V DC
Degree of protection acc. to IEC 60529 IP65 / IP67 mated condition
Contact resistance ≤ 20 mΩ
Rated current ‌ 4 A
Mating cycles ≥ 1,000
Shielding resistance ≤ 100 mΩ
Test voltage U<sub>DC</sub> 1 kV (contact-contact)
2.25 kV (contact-ground)
Transmission characteristics 600 MHz Bandwidth
Specifications IEC 63171-6
IEEE 802.3bu (remote power supply over PoDL = Power over Data Line)
IEEE 802.3cg (10BASE-T1)
IEEE 802.3bw (100BASE-T1)
IEEE 802.3bp (1000BASE-T1)
IEEE 802.3ch (2.5GBASE-T1 / 5GBASE-T1 / 10GBASE-T1)
IEC 60332-1-2 Flame retardancy
EN 60811-404 Oil resistance
Colour (cable) Yellow
Material (cable) PUR (polyurethane)
Material (hood/housing) Zinc die-cast
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
California Proposition 65 substances Yes
California Proposition 65 substances Lead
Nickel
eCl@ss 27060390 Ready-made data cable (unspecified)
Packaging size 1
Country of origin Latvia
European customs tariff number 85444290
GTIN 5713140247178
ETIM EC002599
Previous
Next