M12 T1 SPE 1x2xAWG22/7 PUR 0,3m
Article No.: 33 28 141 4002 003
Image is for illustration purposes only. Please refer to product description.
M12 T1 SPE 1x2xAWG22/7 PUR 0,3m
Article No.: 33 28 141 4002 003
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Type of cable | Copper cable (round) |
---|---|
Description of the cable | Halogen-free |
Oil resistant | |
Flame retardant | |
Connector 1 | M12 Single Pair Ethernet (SPE) |
Slim Design | |
Straight | |
Connector 2 | M12 Single Pair Ethernet (SPE) |
Slim Design | |
Straight | |
Specification | Pre-assembled on both sides |
Element | Cable assemblies |
Series | HARTING T1 Industrial |
Circular connectors M12 | |
Category | System cabling |
Cable length | 0.3 m |
---|---|
Core structure | 1x 2x AWG 22/7 |
Locking type | Screw locking |
Number of cores | 2 |
Termination method | Crimp termination |
Gender | Male |
Number of contacts | 2 |
further contacts | + shielding |
Coding | Single Pair Ethernet (SPE) |
Shielding | Fully shielded, 360° shielding contact |
Data rate | 10 Mbit/s |
---|---|
100 Mbit/s | |
1 Gbit/s | |
2.5 Gbit/s | |
5 Gbit/s | |
10 Gbit/s | |
Limiting temperature | -40 ... +80 °C unmoved |
-25 ... +80 °C moved | |
Rated voltage | 60 V DC |
Degree of protection acc. to IEC 60529 | IP65 / IP67 mated condition |
Contact resistance | ≤ 20 mΩ |
Rated current | 4 A |
Mating cycles | ≥ 1,000 |
Shielding resistance | ≤ 100 mΩ |
Test voltage U<sub>DC</sub> | 1 kV (contact-contact) |
2.25 kV (contact-ground) | |
Transmission characteristics | 600 MHz Bandwidth |
Specifications | IEC 63171-6 |
---|---|
IEEE 802.3bu (remote power supply over PoDL = Power over Data Line) | |
IEEE 802.3cg (10BASE-T1) | |
IEEE 802.3bw (100BASE-T1) | |
IEEE 802.3bp (1000BASE-T1) | |
IEEE 802.3ch (2.5GBASE-T1 / 5GBASE-T1 / 10GBASE-T1) | |
IEC 60332-1-2 Flame retardancy | |
EN 60811-404 Oil resistance |
Colour (cable) | Yellow |
---|---|
Material (cable) | PUR (polyurethane) |
Material (hood/housing) | Zinc die-cast |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Nickel |
eCl@ss | 27060390 Ready-made data cable (unspecified) |
---|---|
Packaging size | 1 |
Country of origin | Latvia |
European customs tariff number | 85444290 |
GTIN | 5713140247079 |
ETIM | EC002599 |
Previous
Next