M12-SD-CC-IDC-4P-DCOD-F-STR-SHLD

Article No.: 21 03 382 2410


Cable connector

M12-SD-CC-IDC-4P-DCOD-F-STR-SHLD

Article No.: 21 03 382 2410

to see prices and availability.

0

Properties Overview

Cable connector Straight Female D-coding HARAX® connection technology Polyamide (PA) Contacts: 4 Copper alloy Au over Ni Mating side Conductor cross-section: 0.14 mm² Rated current: ‌4 A Zinc die-cast Screw locking Degree of protection: IP65 / IP67 mated condition

Product Details


Category Connectors
Series Circular connectors M12
Identification Slim Design
Element Cable connector
Specification Straight
Termination method HARAX® connection technology
Gender Female
Shielding Shielded
Number of contacts 4
Coding D-coding
Locking type Screw locking
Details For Fast Ethernet applications only
Conductor cross-section 0.14 mm²
Conductor cross-section [AWG] AWG 26
Wire outer diameter ≤ 1.6 mm
Rated current ‌ 4 A
Rated voltage 50 V
Rated impulse voltage 1.5 kV
Pollution degree 3
Transmission characteristics Cat. 5 Class D up to 100 MHz
Overvoltage category III
Data rate ‌ 10 Mbit/s
‌ 100 Mbit/s
Insulation resistance >108 Ω
Contact resistance ≤ 10 mΩ
Tightening torque ‌0.6 Nm
Wrench size (knurled screw / knurled nut) 15
Limiting temperature -40 ... +85 °C
Mating cycles ≥ 100
Degree of protection acc. to IEC 60529 IP65 / IP67 mated condition
Cable diameter 5.7 ... 8.8 mm
Isolation group I (600 ≤ CTI)
Material (insert) Polyamide (PA)
Material (contacts) Copper alloy
Surface (contacts) Au over Ni Mating side
Material (hood/housing) Zinc die-cast
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
California Proposition 65 substances Yes
California Proposition 65 substances Lead
Nickel
Naphthalene
Specifications IEC 61076-2-101
UL / CSA UL 2238 CYJV2.E302521
CSA-C22.2 No. 182.3 CYJV8.E302521
Packaging size 1
Net weight 5 g
Country of origin Romania
European customs tariff number 85366990
GTIN 5713140225367
ETIM EC002635
eCl@ss 27440116 Circular connector (for field assembly)
Previous
Next