M12-SD-CC-CRIMP-8P-YCOD-M-STR-SHLD

Article No.: 21 03 861 1825


New
NewCable connector, Panel feed through

M12-SD-CC-CRIMP-8P-YCOD-M-STR-SHLD

Article No.: 21 03 861 1825

to see prices and availability.

0

Properties Overview

Cable connector, Panel feed through for rear mounting Male Y-coding Crimp termination Polyamide (PA) Contacts: 8 Conductor cross-section: 0.13 ... 0.82 mm² 0.08 ... 0.25 mm² Data Rated current: ‌6 A Zinc die-cast Screw locking, PushPull Degree of protection: IP65 / IP67 mated condition

Product Details


Category Connectors
Series Circular connectors M12
Identification Power
Element Cable connector
Panel feed through
Specification for rear mounting
Termination method Crimp termination
Gender Male
Shielding Shielded
Number of contacts 8
Number of data contacts 4
Number of power contacts 4
Coding Y-coding
Locking type Screw locking
PushPull
Details Please order crimp contacts separately.
Details For Fast Ethernet applications only
Conductor cross-section 0.13 ... 0.82 mm²
0.08 ... 0.25 mm² Data
Conductor cross-section [AWG] AWG 26 ... AWG 18
AWG 28 ... AWG 23 Data
Rated current ‌ 6 A
Rated voltage 50 V
Rated impulse voltage 1.5 kV
Pollution degree 3
Rated current (data) 0.5 A
Overvoltage category III
Insulation resistance >108 Ω
Contact resistance ≤ 10 mΩ
Limiting temperature -40 ... +85 °C
Mating cycles ≥ 500
Degree of protection acc. to IEC 60529 IP65 / IP67 mated condition
Cable diameter 5.7 ... 8.8 mm
Isolation group I (600 ≤ CTI)
Material (insert) Polyamide (PA)
Material (hood/housing) Zinc die-cast
RoHS compliant with exemption
RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
ELV status compliant with exemption
China RoHS 50
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Yes
REACH SVHC substances Lead
ECHA SCIP number 5dbb3851-b94e-4e88-97a1-571845975242
California Proposition 65 substances Yes
California Proposition 65 substances Lead
Specifications IEC 61076-2-113
PROFINET Yes
Packaging size 1
Net weight 45 g
Country of origin Romania
European customs tariff number 85366990
GTIN 5713140227385
ETIM EC002635
eCl@ss 27440116 Circular connector (for field assembly)
Previous
Next