M12 Power S - PCB female
Article No.: 21 03 309 2403
![M12 Power S - PCB female](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/23/21033992430_20220823_095620080/21033992430_20220823_095620080_L.jpg)
Image is for illustration purposes only. Please refer to product description.
M12 Power S - PCB female
Article No.: 21 03 309 2403
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Specification | Straight |
---|---|
Element | PCB adapter |
Series | Circular connectors M12 |
Category | Connectors |
Identification | Power |
Termination method | Reflow soldering termination (THR) |
---|---|
Gender | Female |
Pack contents | 60 pieces in a tray |
Number of contacts | 4 |
Details | Order housings separately |
Coding | S-coding |
Number of power contacts | 3 |
Number of special contacts | 1 |
Specification of special contacts | PE contact |
Shielding | Shielded |
Limiting temperature | -40 ... +125 °C |
---|---|
Contact resistance | ≤ 10 mΩ |
Rated current | 12 A |
Rated voltage | 630 V |
Rated impulse voltage | 6 kV |
Pollution degree | 3 |
Mating cycles | ≥ 100 |
Insulation resistance | >108 Ω |
Overvoltage category | III |
Isolation group | I (600 ≤ CTI) |
Specifications | IEC 61076-2-111 |
---|
Material (contacts) | Copper alloy |
---|---|
Surface (contacts) | Au over Ni Mating side |
Material flammability class acc. to UL 94 | V-0 |
Material (insert) | Polyamide (PA) |
RoHS | compliant with exemption |
RoHS exemptions | 6(c): Copper alloy containing up to 4 % lead by weight |
ELV status | compliant with exemption |
China RoHS | 50 |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Yes |
REACH SVHC substances | Lead |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Fire protection on railway vehicles | EN 45545-2 (2020-08) |
Requirement set with Hazard Levels | R26 |
eCl@ss | 27460201 PCB connector (board connector) |
---|---|
Net weight | 20.78 g |
Packaging size | 60 |
Country of origin | Romania |
European customs tariff number | 85366990 |
GTIN | 5713140228573 |
ETIM | EC002637 |
Previous
Next